Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SL12: Transient Voltage Suppressor Low Capacitance, 12 V

Product Description
This new family of TVS offers transient overvoltage protection with significantly reduced capacitance. The capacitance is lowered by integrating a compensating diode in series. This integrated solution offers ESD protection for high speed interfaces such as communication systems, computers, and computer peripherals.
Features
 
  • TVS Diode in Series with a Compensating Diode Offers < 5 pF Capacitance
  • ESD Protection Meeting IEC 61000–4–2, 4–4, 4–5
  • Peak Power Rating of 300 Watts, 8 x 20 µ s
  • Bi–Direction Protection Can Be Achieved By Using Two Devices
  • Flammability Rating UL 94V–0
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • Package designed for optimal automated board assembly
Applications
  • Networking and Telecommunications
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor Low Capacitance, 12 V   Unidirectional   -   300   12   1   24   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x