feedback
Rate this webpage

Need
Support?


SL05: Transient Voltage Suppressor Low Capacitance, 5.0 V

Overview
Specifications
Packages
Datasheet: 300 Watt, SOT-23 Low Capacitance TVS for High Speed Line Protections
Rev. 9 (63kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
This new family of TVS offers transient overvoltage protection with significantly reduced capacitance. The capacitance is lowered by integrating a compensating diode in series. This integrated solution offers ESD protection for high speed interfaces such as communication systems, computers, and computer peripherals.
Features
 
  • TVS Diode in Series with a Compensating Diode Offers < 5 pF Capacitance
  • ESD Protection Meeting IEC 61000–4–2, 4–4, 4–5
  • Peak Power Rating of 300 Watts, 8 x 20 µ s
  • Bi–Direction Protection Can Be Achieved By Using Two Devices
  • Flammability Rating UL 94V–0
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • Package designed for optimal automated board assembly
  • Small package size for high density applications
  • Available in 8 mm Tape and Reel
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
Applications
  • Networking and Telecommunications
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
SL05T1G Active
AEC Qualified
Pb-free
Halide free
Transient Voltage Suppressor Low Capacitance, 5.0 V SOT-23-3 318-08 1 Tape and Reel 3000 $0.1333
SZSL05T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Transient Voltage Suppressor Low Capacitance, 5.0 V SOT-23-3 318-08 1 Tape and Reel 3000 $0.1467
SL05T1 Last Shipments 
Transient Voltage Suppressor Low Capacitance, 5.0 V SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >100K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Datasheet: 300 Watt, SOT-23 Low Capacitance TVS for High Speed Line Protections
Rev. 9 (63kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor Low Capacitance, 5.0 V   General I/O   1   Unidirectional   5   6   5   20   300   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor Low Capacitance, 5.0 V   General I/O   1   Unidirectional   5   6   5   20   300   SOT-23-3 
Previously Viewed Products
Clear List