Ultra High Speed Switching Diode

Overview

The Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-88 package, which is designed for low power surface mount applications.

  • Fast trr, < 3.0ns
  • Low CD, < 2.0pF
  • Available in 8mm Tape and Reel
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to HN2D02FUTW1

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

HN2D02FUTW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

Triple

80

1.2

0.1

0.1

3

2

Price N/A

More Details

HN2D02FUTW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Triple

80

1.2

0.1

0.1

3

2

2.00 x 2.10 x 1.10

$0.0593

More Details

SHN2D02FUTW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Triple

80

1.2

0.1

0.1

3

2

2.00 x 2.10 x 1.10

$0.0909

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.