Overview

ON Semiconductor’s UF series IGBTs provide low conduction and switching losses. UF series is designed for the applications such as general inverters and PFC where High Speed Switching is required feature.

  • Other Industrial
  • High Speed Switching
  • Low Saturation Voltage : V CE(sat) = 2.1 V @ I C = 12A
  • High Input Impedance
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

SGP23N60UFTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

-

600

12

2.1

-

0.135

0.115

-

-

-

-

-

100

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :