Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
SFT1440: N-Channel Power MOSFET, 600V, 1.5A, 8.1Ω, Single TP/TP-FA
Product Description
SFT1440 is an N-Channel Power MOSFET, 600V, 1.5A, 8.1Ω, Single TP/TP-FA for general purpose switching applications.
Features
ON-resistance RDS(on) = 6.2Ω (typ)
Protection diode in
Selected Electrical Specifications
Product
Compliance
Status
Description
Channel Polarity
Configuration
V
(BR)DSS
Min (V)
V
GS
Max (V)
V
GS(th)
Max (V)
I
D
Max (A)
P
D
Max (W)
r
DS(on)
Max @ V
GS
= 2.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 4.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 10 V (mΩ)
Q
g
Typ @ V
GS
= 4.5 V (nC)
Q
g
Typ @ V
GS
= 10 V (nC)
Q
gd
Typ @ V
GS
= 4.5 V (nC)
Q
rr
Typ (nC)
C
iss
Typ (pF)
C
oss
Typ (pF)
C
rss
Typ (pF)
Package Type
SFT1440-E
Pb-free
Active
N-Channel Power MOSFET, 600V, 1.5A, 8.1Ω, Single TP/TP-FA
N-Channel
Single
600
30
5
1.5
20
8100
6.3
3.6
130
25
4
IPAK / TP
SFT1440-H
Pb-free
Halide free
Product Preview
N-Channel Power MOSFET, 600V, 1.5A, 8.1Ω, Single TP/TP-FA
N-Channel
Single
600
30
5
1.5
20
8100
6.3
3.6
130
25
4
DPAK / TP-FA
SFT1440-TL-E
Pb-free
Active
N-Channel Power MOSFET, 600V, 1.5A, 8.1Ω, Single TP/TP-FA
N-Channel
Single
600
30
5
1.5
20
8100
6.3
3.6
130
25
4
DPAK / TP-FA
SFT1440-TL-H
Pb-free
Halide free
Product Preview
N-Channel Power MOSFET, 600V, 1.5A, 8.1Ω, Single TP/TP-FA
N-Channel
Single
600
30
5
1.5
20
8100
6.3
3.6
130
25
4
DPAK / TP-FA
Package Availability
Type
PB free
Standard
DPAK / TP-FA
x
IPAK / TP
x
For more information please contact your local sales support at www.onsemi.com