Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SFT1423: N-Channel Power MOSFET, 500V, 2A, 4.9Ω, Single TP/TP-FA

Product Description
SFT1423 is an N-Channel Power MOSFET, 500V, 2A, 4.9Ω, Single TP/TP-FA for General-Purpose Switching Device Application.
Features
 
  • Low ON-resistance
  • 4V drive
  • Protection diode in
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free   Active     N-Channel Power MOSFET, 500V, 2A, 4.9Ω, Single TP/TP-FA   N-Channel   Single   500   20   2.6   2   1       4900     8.7   2.9     175   32   6   IPAK / TP 
 Pb-free   Active     N-Channel Power MOSFET, 500V, 2A, 4.9Ω, Single TP/TP-FA   N-Channel   Single   500   20   2.6   2   1       4900     8.7   2.9     175   32   6   DPAK / TP-FA 
Package Availability
Type
PB free
Standard
DPAK / TP-FA x  
IPAK / TP x