Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SFT1345: Power MOSFET -100V -11A 275 mOhm Single P-Channel TP/TP-FA

Product Description
SFT1345 is Power MOSFET -100V -11A 275m Ohm Pch Single TP/TP-FA for General-Purpose Switching Device Applications
Features
 
  • ON-resistance RDS(on)1=210m(typ.)
  • Input Capacitance Ciss=1020pF(typ.)
  • 4V drive
  • Halogen free compliance
  • Protection diode in
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET -100V -11A 275 mOhm Single P-Channel TP/TP-FA    P-Channel   Single   -100   20   -2.6   -11   1     315   275     21   3.6     1020   72   43   IPAK / TP 
 Pb-free 
 Halide free 
 Active     Power MOSFET -100V -11A 275 mOhm Single P-Channel TP/TP-FA    P-Channel   Single   -100   20   -2.6   -11   1     315   275     21   3.6     1020   72   43   DPAK / TP-FA 
Package Availability
Type
PB free
Standard
DPAK / TP-FA x  
IPAK / TP x