Single P-Channel Power MOSFET, -60V, -12A, 62mΩ

Favorite

Overview

This P-Channel Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance.This devices is suitable for applications with low gate charge driving or low on resistance requirements.

  • FAN Motor, SMPS, DC/DC
  • Low On-Resistance
  • High Speed Switching
  • Low Gate Charge
  • ESD Diode - Protected Gate
  • RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

SFT1342-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

-60

62

P-Channel

Single

20

2.6

-12

15

-

87

-

26

1150

Price N/A

More Details

SFT1342-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

-60

62

P-Channel

Single

20

2.6

-12

15

-

87

-

26

1150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :