CAN / CAN-FD Bus Protector

Favorite

Overview

The S/ESDONCAN1 has been designed to protect the CANtransceiver from ESD . Thisdevice provides bidirectional protection for each data line with asingle compact SOT−23 package, giving the system designer a lowcost option for improving system reliability and meeting stringentEMI requirements.

  • Industrial♦Smart Distribution Systems (SDS)♦DeviceNet
  • Automotive♦Controlled Area Network −CAN 2.1 / CAN FD♦Low and High Speed CAN
  • Automobile IVN (In Vehicle Networking)
  • 200 W Peak Power Dissipation per Line (8 x 20 sec Waveform)
  • Diode Capacitance Matching
  • Low Reverse Leakage Current (< 100 nA)
  • Low Capacitance High−Speed FlexRay Data Rates
  • IEC Compatibility: −IEC 61000−4−2 (ESD): Level 4−IEC 61000−4−4 (EFT): 50 A – 5/50 ns−IEC 61000−4−5 (Lighting) 3.0 A (8/20 s)
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse 2, 8.0 A
    (1 x 50 s)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT)EMI Surge Pulses, 50 A (5 x 50 ns)
  • Flammability Rating UL 94 V−0
  • S Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These are Pb−Free Devices
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDONCAN1LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.0843

More Details

ESDONCAN1LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.0829

More Details

SESDONCAN1LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.1072

More Details

SESDONCAN1LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.1072

More Details

Show More

1-25 of 25

Products per page

Jump to :