NE5532: Dual Low Noise Op Amp

Overview
Specifications
Packages
Datasheet: Internally Compensated Dual Low Noise Operational Amplifier - Product Preview
Rev. 1 (170.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Description
The 5532 is a dual high-performance low noise operational amplifier. Compared to most of the standard operational amplifiers, such as the 1458, it shows better noise performance, improved output drive capability and considerably higher small-signal and power bandwidths. This makes the device especially suitable for application in high-quality and professional audio equipment, instrumentation and control circuits, and telephone channel amplifiers. The op amp is internally compensated for gains equal to one. If very low noise is of prime importance, it is recommended that the 5532A version be used because it has guaranteed noise voltage specifications.
Features
 
  • Small-Signal Bandwidth: 10 MHz
  • Output Drive Capability: 600 Ω, 10 VRMS
  • Input Noise Voltage: 5.0 nV/(Hz)^0.5 (Typical)
  • DC Voltage Gain: 50000
  • AC Voltage Gain: 2200 at 10 kHz
  • Power Bandwidth: 140 kHz
  • Slew Rate: 9.0 V/µs
  • Large Supply Voltage Range: ±3.0 to ±20 V
  • Compensated for Unity Gain
Applications
  • High End Audio
  • Instrumentation and Control Circuits
  • Telephone Channel Amplifiers
Technical Information
Application Notes (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NE5532AD8G Active Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Rail 98 $0.52
NE5532AD8R2G Active Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.52
NE5532ANG Active Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50 $0.5333
NE5532D8G Active Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Rail 98 $0.4933
NE5532D8R2G Active Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.4933
NE5532DG Active Internally Compensated Dual Low Noise Operational Amplifier SO-16 WB 16 751G-03 3 Rail 47 $0.5333
NE5532DR2G Active Internally Compensated Dual Low Noise Operational Amplifier SO-16 WB 16 751G-03 3 Tape and Reel 1000 $0.5333
NE5532NG Active Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50 $0.5067
SA5532NG Active Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50 $0.56
SE5532AD8G Active Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Rail 98 $0.6267
SE5532AD8R2G Active Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.6267
SE5532NG Active Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50 $0.64
NE5532AD8 Last Shipments Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Rail 98  
NE5532AD8R2 Last Shipments Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500  
NE5532AN Last Shipments Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50  
NE5532D Last Shipments Internally Compensated Dual Low Noise Operational Amplifier SO-16 WB 16 751G-03 1 Rail 47  
NE5532D8 Lifetime Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Rail 98 $0.4933
NE5532D8R2 Last Shipments Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500  
NE5532DR2 Lifetime Internally Compensated Dual Low Noise Operational Amplifier SO-16 WB 16 751G-03 1 Tape and Reel 1000 $0.5333
NE5532N Last Shipments Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50  
SA5532N Last Shipments Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50  
SE5532AD8 Last Shipments Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Rail 98  
SE5532AD8R2 Last Shipments Internally Compensated Dual Low Noise Operational Amplifier SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500  
SE5532N Last Shipments Internally Compensated Dual Low Noise Operational Amplifier 8 LEAD PDIP 8 626-05 Rail 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : 2 to 4
Future Electronics (2010-07-30) : In Stock
ON Semiconductor (2010-07-28) : 1666
P&S (2010-07-30) : <100
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : 4 to 8
Avnet (2010-07-30) : >1K
P&S (2010-07-30) : >1K
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Arrow (2010-07-30) : In Stock
Digi-Key (2010-07-30) : <100
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : 4 to 8
Arrow (2010-07-30) : In Stock
Avnet (2010-07-30) : <100
Mouser (2010-07-30) : <1K
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : 17 to 20
Avnet (2010-07-30) : >1K
Future Electronics (2010-07-30) : In Stock
P&S (2010-07-30) : >1K
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SO-16 WB
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : 4 to 8
Digi-Key (2010-07-30) : >1K
Future Electronics (2010-07-30) : In Stock
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SO-16 WB
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : 4 to 8
Arrow (2010-07-30) : In Stock
Avnet (2010-07-30) : <1K
P&S (2010-07-30) : <100
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Arrow (2010-07-30) : In Stock
Digi-Key (2010-07-30) : <1K
P&S (2010-07-30) : <1K
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
P&S (2010-07-30) : <100
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 2
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Future Electronics (2010-07-30) : In Stock
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 2
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Avnet (2010-07-30) : >1K
P&S (2010-07-30) : >1K
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 2
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Mouser (2010-07-30) : <1K
ON Semiconductor (2010-07-28) : 50
P&S (2010-07-30) : <1K
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SO-16 WB
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
ON Semiconductor (2010-07-28) : 98
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : SO-16 WB
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 4
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 2
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 2
VCC Max (V) : 20
Package : SOIC-8 Narrow Body
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Channels : 2
SR Typ (V/uS) : 9
GBW Typ (MHz) : 10
VCC Min (V) : 3
VIO Max (mV) : 2
VCC Max (V) : 20
Package : 8 LEAD PDIP
Rail to Rail : No
IO Min (mA) : 10
ID Typ (mA) : 8
IO Typ (mA) : 38
Market Leadtime (weeks) : Call
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
Rail to Rail typ No

VCC min 3
V ±3V, split supply
VCC max 20
V ±20V, split supply
IO min 10
mA
IO typ 38
mA
ID typ 8
mA VS= +/- 15V, total device
GBW typ 10
MHz
SR typ 9
V/uS
Channels 2

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07    626-05    751G-03   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List

New Products
 

NCS5650  2.0 Amp PLC Line Driver

  • High efficiency Class AB low distortion power line driver with an optimized interface for power line carrier modems including AMIS49587
  • Capability to drive 2.0 A peak into reactive loads
  • Current shutdown minimizes power consumption during power down states