Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
SCH1435: N-Channel Power MOSFET, 30V, 3A, 89mΩ, Single SCH6
Product Description
SCH1435 is an N-Channel Power MOSFET, 30V, 3A, 89mΩ, Single SCH6 for General-Purpose Switching Device Applications.
Features
1.8V drive
Halogen free compliance
Protection diode in
Selected Electrical Specifications
Product
Compliance
Status
Description
Channel Polarity
Configuration
V
(BR)DSS
Min (V)
V
GS
Max (V)
V
GS(th)
Max (V)
I
D
Max (A)
P
D
Max (W)
r
DS(on)
Max @ V
GS
= 2.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 4.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 10 V (mΩ)
Q
g
Typ @ V
GS
= 4.5 V (nC)
Q
g
Typ @ V
GS
= 10 V (nC)
Q
gd
Typ @ V
GS
= 4.5 V (nC)
Q
rr
Typ (nC)
C
iss
Typ (pF)
C
oss
Typ (pF)
C
rss
Typ (pF)
Package Type
SCH1435-TL-H
Pb-free
Halide free
Active
N-Channel Power MOSFET, 30V, 3A, 89mΩ, Single SCH6
N-Channel
Single
30
12
1.3
3
0.8
126
89
3.5
0.93
265
35
28
SOT-563 / SCH-6
Package Availability
Type
PB free
Standard
SOT-563 / SCH-6
x
For more information please contact your local sales support at www.onsemi.com