Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
SCH1433: N-Channel Power MOSFET, 20V, 3.5A, 64mΩ, Single SCH6
Product Description
SCH1433 is an N-Channel Power MOSFET, 20V, 3.5A, 64mΩ, Single SCH6 for general purpose switching applications.
Features
1.8V drive
Halogen free compliance
Protection diode in
Selected Electrical Specifications
Product
Compliance
Status
Description
Channel Polarity
Configuration
V
(BR)DSS
Min (V)
V
GS
Max (V)
V
GS(th)
Max (V)
I
D
Max (A)
P
D
Max (W)
r
DS(on)
Max @ V
GS
= 2.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 4.5 V (mΩ)
r
DS(on)
Max @ V
GS
= 10 V (mΩ)
Q
g
Typ @ V
GS
= 4.5 V (nC)
Q
g
Typ @ V
GS
= 10 V (nC)
Q
gd
Typ @ V
GS
= 4.5 V (nC)
Q
rr
Typ (nC)
C
iss
Typ (pF)
C
oss
Typ (pF)
C
rss
Typ (pF)
Package Type
SCH1433-TL-H
Pb-free
Halide free
Active
N-Channel Power MOSFET, 20V, 3.5A, 64mΩ, Single SCH6
N-Channel
Single
20
10
1.3
3.5
0.8
95
64
2.8
0.9
260
65
50
SOT-563 / SCH-6
SCH1433-TL-W
Pb-free
Halide free
Product Preview
N-Channel Power MOSFET, 20V, 3.5A, 64mΩ, Single SCH6
N-Channel
Single
20
10
1.3
3.5
0.8
95
64
2.8
0.9
260
65
50
SOT-563 / SCH-6
Package Availability
Type
PB free
Standard
SOT-563 / SCH-6
x
For more information please contact your local sales support at www.onsemi.com