500 mA, 30 V, Schottky Barrier Diode, Low IR

Favorite

Overview

SBE805 is Schottky Barrier Diode, 30V, 0.5A, Low IR for Rectifier Applications.

  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Composite type with 2 diodes contained in the CPH package currently in use, improving the mounting
    effi ciency greatly
  • The chips incorporated are both equivalent to the SB05-03C
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBE805-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

Dual

30

0.55

30

0.5

5

10

16

$0.1801

More Details

Show More

1-25 of 25

Products per page

Jump to :