Schottky Barrier Diode, 30V, 2A, Low IR, Single CPH6

Obsolete

Overview

SBE001 is Schottky Barrier Diode, 30V, 2A, Low IR, Single CPH6 for High frequency rectification.

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=20ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall-sized package, permitting SBE001-applied sets to be compact and slim (0.9mm)

Tools and Resources

Product services, tools and other useful resources related to SBE001

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SBE001-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

No

Single

30

0.55

100

2

20

20

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.