NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • Steering Logic
  • Switching
  • Automotive Control Units
  • Consumer Electronics
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC817-16LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

100

250

100

0.225

Price N/A

More Details

BC817-16LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

100

250

100

0.225

$0.0147

More Details

BC817-16LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

100

250

100

0.225

$0.0127

More Details

NSVBC817-16LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

100

250

100

0.225

$0.0404

More Details

SBC817-16LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

NPN

General Purpose

0.7

0.5

45

50

5

-

1.2

100

250

100

0.225

$0.0367

More Details

Show More

1-25 of 25

Products per page

Jump to :