70 V Dual Common Anode Switching Diode

Overview

The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-23 package which is designed for low power surface mount applications.

  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Pb-Free Packages are Available
  • S & SSV1 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to BAW56L

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAW56LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

Common Anode

70

1

2.4

0.2

6

2

Price N/A

More Details

BAW56LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Common Anode

70

1

2.4

0.2

6

2

2.90 x 2.40 x 1.00

$0.0101

More Details

BAW56LT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

10000

No

Common Anode

70

1

2.4

0.2

6

2

Price N/A

More Details

BAW56LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

Common Anode

70

1

2.4

0.2

6

2

2.90 x 2.40 x 1.00

$0.0101

More Details

SBAW56LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Common Anode

70

1

2.4

0.2

6

2

2.90 x 2.40 x 1.00

$0.0187

More Details

SBAW56LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

Common Anode

70

1

2.4

0.2

6

2

2.90 x 2.40 x 1.00

$0.0187

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.