100V, 200mA Switching Diode in SC-70

Overview

This 100V Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.

  • Reverse Current & Data Line Protection
  • Reference Voltage Circuits
  • Data Merging (ORing)
  • Computers & Peripherals
  • Automotive Control Modules
  • Standard Forward Voltage: 715mV @ 1mA IF
  • Low Leakage: 5nA TYP @ 50V
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to BAS16W

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

BAS16WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

Single

100

1

0.02

0.2

6

2

2.00 x 2.10 x 0.90

$0.0109

More Details

NSVBAS16WT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

No

Single

100

1

0.02

0.2

6

2

Price N/A

More Details

SBAS16WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

Single

100

1

0.02

0.2

6

2

2.00 x 2.10 x 0.90

$0.0496

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.