75 V Switching Diode

Favorite

Overview

The switching diode is designed for high speed switching applications. This device is housed in a SOT-23 surface mount package which is ideal for automated insertion.

  • Low Leakage Current Applications
  • Medium Speed Switching Times
  • Available in 8 mm Tape and Reel - Use BAS116LT1 to order the 7 inch/3,000 unit reel
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAS116LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

Single

75

1.1

0.005

0.2

3000

2

Price N/A

More Details

BAS116LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Single

75

1.1

0.005

0.2

3000

2

$0.0121

More Details

BAS116LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

Single

75

1.1

0.005

0.2

3000

2

Price N/A

More Details

NSVBAS116LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

Single

75

1.1

0.005

0.2

3000

2

$0.0133

More Details

SBAS116LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Single

75

1.1

0.005

0.2

3000

2

$0.0133

More Details

Show More

1-25 of 25

Products per page

Jump to :