feedback
Rate this webpage

Need
Support?


RHYTHM SB3230: Preconfigured DSP System for Hearing Aids, with up to 4 WDRC channels

Datasheet: RHYTHM SB3230 Preconfigured DSP System for Hearing Aids
Rev. 3 (126kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
ON Semiconductor's Rhythm™ SB3230 hybrid is a trimmer-configurable DSP system based on a four-channel compression circuit featuring adaptive feedback cancellation and adaptive noise reduction.

The Rhythm SB3230's Adaptive Noise Reduction (ANR) monitors noise levels independently in 64 individual bands and employs advanced psychoacoustic models to provide user comfort.

In addition to these adaptive algorithms, Rhythm SB3230 also supports the following features: up to four channel WDRC, low-distortion compression limiting, cross fading between audio paths for click-free memory changes, eight-band graphic equalizer, eight configurable generic biquad filters, programming speed enhancements, in-channel squelch to attenuate microphone and circuit noise in quiet environments, optional peak clipping, flexible compression adjustments, volume control, rocker switch, noise generation for tinnitus treatment, and industry-leading security features to avoid cloning and software piracy.

A trimmer interface supports manual circuit configuration. It continuously monitors trimmer positions and translates them into the hearing-aid parameters of choice. A Serial Data or I²C Interface provides full programmability at the factory and in the field.

The Rhythm SB3230 hybrid contains a 256 kbit EEPROM intended for programmable and trimmer based devices.

Software Support
ARK is a set of software building blocks that can help reduce the time it takes to develop hearing aid fitting software. ARKonline® is an efficient web-based tool for creating product libraries and keeping them organized. To access ARKonline, please go to www.onsemi.com/arkonline.
Features
 
  • Adaptive noise reduction
  • Adaptive feedback cancellation
  • WDRC compression with choice of 1, 2 or 4 channels of compression
  • Auto telecoil with programmable delay
  • EVOKE Lite™ acoustic indicators
  • Noise Generator for tinnitus treatment or in-situ audiometry
  • Frequency response shaping with graphic EQ
  • Trimmer compatibility - four three-terminal trimmers with configurable assignments of control parameters
  • I²C and SDA programming
  • Rocker switch support for memory change and/or volume control adjustment
  • Analog or digital volume control with programmable range
  • High quality 20-bit audio processing
  • High power/high gain capability
  • SOUNDFIT® fitting software
  • Configurable low battery indicator
  • Eight biquadratic filters
  • 16 kHz or 8 kHz bandwidth
  • Four fully configurable memories with audible memory change indicator
  • 96 dB input dynamic range with HRX™ Headroom Extension
  • 128-bit fingerprint security system and other security features to protect against device cloning and software piracy
  • High fidelity audio CODEC
  • Soft acoustic fade between memory changes
  • Drives zero-bias two-terminal receivers
  • E1 RoHS compliant hybrid
Applications
  • Hearing Aids
Technical Documentation & Design Resources
Tutorials (1) Data Sheets (1)
Application Notes (2) Package Drawings (1)
Collateral Brochures (1) Videos (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
SB3230-E1 Active, Not Rec
Pb-free
Halide free
Preconfigured DSP System for Hearing Aids, with up to 4 WDRC channels SIP-25 127DN 4 BTRAY 25  
SB3230-E1-T Active, Not Rec
Pb-free
Halide free
Preconfigured DSP System for Hearing Aids, with up to 4 WDRC channels SIP-25 127DN 4 Tape and Reel 250  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 225
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 750
Datasheet: RHYTHM SB3230 Preconfigured DSP System for Hearing Aids
Rev. 3 (126kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
127DN   
Previously Viewed Products
Clear List