Schottky Barrier Diode, 30V, 2A, Low IR, Single PCP

Favorite

Overview

SB20-03P is Schottky Barrier Diode, 30V, 2A, Low IR, Single PCP for High frequency rectification.

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=20ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB20-03P-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

Y

Single

30

0.55

100

2

20

20

70

$0.1613

More Details

Show More

1-25 of 25

Products per page

Jump to :