1.0 A, 15 V, Schottky Barrier Diode, Low IR, Single MCPH3

Obsolete

Overview

SB10015M is Schottky Barrier Diode, 15V, 1A, Low IR, Single MCPH3 for High frequency rectification(switching regulators,converters,choppers).

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Small switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package permitting applied sets to be small and slim (mounting height 0.85mm)

Tools and Resources

Product services, tools and other useful resources related to SB10015M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SB10015M-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

No

Single

15

0.48

3

1

10

10

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.