Schottky Barrier Diode, 50V, 0.5A, Low IR, Single PCP

Obsolete

Overview

SB05-05P is Schottky Barrier Diode, 50V, 0.5A, Low IR, Single PCP for High frequency rectifi cation (switching regulators, converters, choppers).

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure

Tools and Resources

Product services, tools and other useful resources related to SB05-05P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SB05-05P-TD-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

Single

50

0.55

50

0.5

5

10

18

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.