500 mA, 30 V, Schottky Barrier Diode, Low IR, Single MCP

Favorite

Overview

SB05-03Q is Schottky Barrier Diode, 30V, 0.5A, Low IR, Single MCP for switching regulators, converters, choppers.

  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Small-sized package, permitting SB05-03Q-applied sets to be compact and slim
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB05-03Q-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

Y

Single

30

0.55

30

0.5

3

10

16

$0.1144

More Details

Show More

1-25 of 25

Products per page

Jump to :