500 mA, 30 V, Schottky Barrier Diode, Low IR, Single CP

Favorite

Overview

SB05-03C is Schottky Barrier Diode, 30V, 0.5A, Low IR, Single CP for switching regulators, converters, choppers.

  • Universal-use rectifi er
  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Small-sized package, permitting applied sets to be compact and slim
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SB05-03C-TB-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

Single

30

0.55

30

0.5

5

10

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :