Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SB02-09C: Schottky Barrier Diode, 90V, 0.2A, Low IR, Single CP

Product Description
SB02-09C is Schottky Barrier Diode, 90V, 0.2A, Low IR, Single CP for switching regulators, converters, choppers.
Features
 
  • Low forward voltage (VF max=0.7V)
  • Fast reverse recovery time (trr max=10ns)
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
Applications
  • High frequency rectifi cation (switching regulators, converters, choppers)
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Barrier Diode, 90V, 0.2A, Low IR, Single CP   Single   90   0.7   50   0.2   5   10   10   SC-59-3 / CP-3 
Package Availability
Type
PB free
Standard
SC-59-3 / CP-3 x