Product Description
The SA575 Compandor is a precision dual gain control circuit designed for low voltage applications. The SA575's channel 1 is an expandor, while channel 2 can be configured either for expandor, compressor, or automatic level controller (ALC) application.
|
Features |
| |
|
-
Operating Voltage Range from 3.0 V to 7.0 V
|
-
Reference Voltage of 100 mVRMS = 0 dB
|
-
One Dedicated Summing Op Amp Per Channel and Two Extra Uncommitted Op Amps
|
|
|
-
Single or Split Supply Operation
|
-
Wide Input/Output Swing Capability
|
|
|
|
Applications |
|
End Products |
- Portable Broadcast Mixers
- Modems
|
|
- Satellite Radios
- Audio Amplifiers
- Electric Organs
- Hearing Aids
- Wireless Microphones
|