SA575: Low Voltage Compandor

Overview
Specifications
Packages
Datasheet: SA575 - Low Voltage Compandor
Rev. 3 (126.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The SA575 Compandor is a precision dual gain control circuit designed for low voltage applications. The SA575's channel 1 is an expandor, while channel 2 can be configured either for expandor, compressor, or automatic level controller (ALC) application.
Features
 
  • Operating Voltage Range from 3.0 V to 7.0 V
  • Reference Voltage of 100 mVRMS = 0 dB
  • One Dedicated Summing Op Amp Per Channel and Two Extra Uncommitted Op Amps
  • 600 Ω Drive Capability
  • Single or Split Supply Operation
  • Wide Input/Output Swing Capability
  • 3000 V ESD Protection
Applications   End Products
  • Portable Broadcast Mixers
  • Modems
 
  • Satellite Radios
  • Audio Amplifiers
  • Electric Organs
  • Hearing Aids
  • Wireless Microphones
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
SA575DG Active
Pb-free
Halide free
Low Voltage Compandor SOIC-20W 751D-05 3 Tube 38 $2.69
SA575DR2G Active
Pb-free
Halide free
Low Voltage Compandor SOIC-20W 751D-05 3 Tape and Reel 1000 $2.69
SA575DTBG Active
Pb-free
Halide free
Low Voltage Compandor TSSOP-20 948E-02 1 Tube 75 $1.4025
SA575DTBR2G Active
Pb-free
Halide free
Low Voltage Compandor TSSOP-20 948E-02 1 Tape and Reel 2500 $1.4025
SA575NG Lifetime 
Pb-free
Halide free
Low Voltage Compandor PDIP-20 738-03 Tube 18 $1.4025
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Max (V) : 7
en Typ (μV) : 6
VCC Min (V) : 3
: Pb-free
: Halide free
ICC Max (mA) : 4.2
Vref (V) : 2.5
TA Max (°C) : 85
Package Type : SOIC-20W
THD Typ (%) : 0.12
TA Min (°C) : -40
Channels : 2
Market Leadtime (weeks) :
Avnet   (2013-05-22 00:00) : <1K
Digi-Key   (2013-05-22 00:00) : <100
Future Electronics   (2013-05-22 00:00) : <100
Mouser   (2013-05-22 00:00) : <100
VCC Max (V) : 7
en Typ (μV) : 6
VCC Min (V) : 3
: Pb-free
: Halide free
ICC Max (mA) : 4.2
Vref (V) : 2.5
TA Max (°C) : 85
Package Type : SOIC-20W
THD Typ (%) : 0.12
TA Min (°C) : -40
Channels : 2
Market Leadtime (weeks) :
Arrow   (2013-05-23 03:57) : 1000
Avnet   (2013-05-22 00:00) : >1K
P&S   (2013-05-22 00:00) : <1K
VCC Max (V) : 7
en Typ (μV) : 6
VCC Min (V) : 3
: Pb-free
: Halide free
ICC Max (mA) : 4.2
Vref (V) : 2.5
TA Max (°C) : 85
Package Type : TSSOP-20
THD Typ (%) : 0.12
TA Min (°C) : -40
Channels : 2
Market Leadtime (weeks) :
Digi-Key   (2013-05-22 00:00) : <1K
Future Electronics   (2013-05-22 00:00) : <1K
Mouser   (2013-05-22 00:00) : <1K
ON Semiconductor   (2013-05-22 00:00) : 1,500
VCC Max (V) : 7
en Typ (μV) : 6
VCC Min (V) : 3
: Pb-free
: Halide free
ICC Max (mA) : 4.2
Vref (V) : 2.5
TA Max (°C) : 85
Package Type : TSSOP-20
THD Typ (%) : 0.12
TA Min (°C) : -40
Channels : 2
Market Leadtime (weeks) :
Arrow   (2013-05-23 03:57) : 305
Avnet   (2013-05-22 00:00) : >1K
Digi-Key   (2013-05-22 00:00) : >1K
Future Electronics   (2013-05-22 00:00) : >1K
: Pb-free
: Halide free
Market Leadtime (weeks) :
Avnet   (2013-05-22 00:00) : <1K
Mouser   (2013-05-22 00:00) : <1K
ON Semiconductor   (2013-05-22 00:00) : 1,746
P&S   (2013-05-22 00:00) : <100
Datasheet: SA575 - Low Voltage Compandor
Rev. 3 (126.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channels VCC Min (V) VCC Max (V) ICC Max (mA) THD Typ (%) en Typ (μV) Vref (V) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Low Voltage Compandor   2   3   7   4.2   0.12   6   2.5   -40   85   SOIC-20W 
 Pb-free 
 Halide free 
 Active     Low Voltage Compandor   2   3   7   4.2   0.12   6   2.5   -40   85   SOIC-20W 
 Pb-free 
 Halide free 
 Active     Low Voltage Compandor   2   3   7   4.2   0.12   6   2.5   -40   85   TSSOP-20 
 Pb-free 
 Halide free 
 Active     Low Voltage Compandor   2   3   7   4.2   0.12   6   2.5   -40   85   TSSOP-20 
Previously Viewed Products
Clear List