Low Voltage Compandor

Favorite

Overview

The SA575 Compandor is a precision dual gain control circuit designed for low voltage applications. The SA575's channel 1 is an expandor, while channel 2 can be configured either for expandor, compressor, or automatic level controller (ALC) application.

  • Portable Broadcast Mixers
  • Modems
  • Satellite Radios
  • Audio Amplifiers
  • Electric Organs
  • Hearing Aids
  • Wireless Microphones
  • Operating Voltage Range from 3.0 V to 7.0 V
  • Reference Voltage of 100 mVRMS = 0 dB
  • One Dedicated Summing Op Amp Per Channel and Two Extra Uncommitted Op Amps
  • 600 Ω Drive Capability
  • Single or Split Supply Operation
  • Wide Input/Output Swing Capability
  • 3000 V ESD Protection
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
Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

SA575DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

-

-

7

Dual

-

0.12

-

-

Price N/A

More Details

SA575DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

-

-

7

Dual

-

0.12

-

-

Price N/A

More Details

SA575DTBG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

-

-

7

Dual

-

0.12

-

-

$2.2342

More Details

SA575DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

-

-

7

Dual

-

0.12

-

-

$0.7672

More Details

SA575NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-20

NA

0

TUBE

18

N

-

-

7

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :