Operational Amplifier, Low Noise, Dual

Favorite

Overview

The 5532 is a dual high-performance low noise op-amp. Compared to most of the standard operational amplifiers, such as the 1458, it shows better noise performance, improved output drive capability and considerably higher small-signal and power bandwidths. This makes the device especially suitable for application in high-quality and professional audio equipment, instrumentation and control circuits, and telephone channel amplifiers. The op amp is internally compensated for gains equal to one. If very low noise is of prime importance, it is recommended that the 5532A version be used because it has guaranteed noise voltage specifications.

  • Instrumentation and Control Circuits
  • Telephone Channel Amplifiers
  • High End Audio Equipment
  • Small-Signal Bandwidth: 10 MHz
  • Output Drive Capability: 600 Ω, 10 VRMS
  • Input Noise Voltage: 5.0 nV/(Hz)^0.5 (Typical)
  • DC Voltage Gain: 50000
  • AC Voltage Gain: 2200 at 10 kHz
  • Power Bandwidth: 140 kHz
  • Slew Rate: 9.0 V/µs
  • Large Supply Voltage Range: ±3.0 to ±20 V
  • Compensated for Unity Gain

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NE5532AD8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

NE5532AD8R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

$0.8692

More Details

NE5532D8G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

NE5532D8R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

$0.7854

More Details

NE5532DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

NE5532DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

SE5532AD8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

SE5532AD8R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

3

20

4

2

10

9

38

5

5

300000

100

Bipolar

-40 to 85

$0.4028

More Details

Show More

1-25 of 25

Products per page

Jump to :