Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SA24A: Transient Voltage Suppressor, MiniMOSORB™, Unidirectional, 24 V, 500 Watt

Product Description
The SA5.0A series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SA5.0A series is supplied in ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic axial leaded package and is ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Working Peak Reverse Voltage Range - 5 to 170 V
  • Peak Power - 500 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 1 mA Above 8.5 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, MiniMOSORB™, Unidirectional, 24 V, 500 Watt   Unidirectional   28.1   500   24   1   38.9   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, MiniMOSORB™, Unidirectional, 24 V, 500 Watt   Unidirectional   28.1   500   24   1   38.9   Axial Lead-2 
Package Availability
Type
PB free
Standard
Axial Lead-2 x