50A, 600V, Ultrafast Diode

Favorite

Overview

The RURG5060 is an ultrafast diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.

  • Uninterruptible Power Supply
  • Ultrafast recovery Trr = 75ns (@IF= 50A)
  • Max Forward Voltage, VF = 1.6V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RURG5060

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

N

Single

50

75

600

1.6

100

0.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :