600V, 50A, 1.67V, TO-247 (2-lead)
Hyperfast Rectifier

Favorite

Overview

The RHRG5060_F085 is an Hyperfast™ diode with soft recovery characteristics (trr < 45ns). It has half the recovery time of ultrafast diode and is of silicon nitride passivated ion-implanted epitaxial planar construction.This device is intended for use as a freewheeling/clamping diode and rectifier in a variety of automotive switching power supplies and other power switching automotive applications. Its low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits, thus reducing power loss in the switching transistors.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Speed Switching ( trr=45ns(Typ.) @ IF=50A )
  • Low Forward Voltage( VF=1.67V(Typ.) @ IF=50A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RHRG5060-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

Y

Single

50

60

600

2.1

150

0.25

$2.7262

More Details

Show More

1-25 of 25

Products per page

Jump to :