1.0A Fast Recovery Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • 1.0 ampere operation at TA = 55°C with no thermal runaway.
  • High temperature metallurgically bonded construction.
  • Glass passivated cavity-free junction.
  • Typical IR less than 1µA.
  • Fast switching for high efficiency.
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RGP10J

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

5000

N

Single

1

250

600

1.3

30

0.005

$0.0601

More Details

Show More

1-25 of 25

Products per page

Jump to :