1.0A Fast Recovery Rectifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Glass passivated junction.
  • For surface mounted application.
  • Low forward voltage drop.
  • High current capability.
  • Easy pick and place.
  • High surge current capability.
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements;AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RGF1K

Loading...

Active

CAD Model

Pb

A

H

P

SMA

1

260

REEL

7500

N

Single

1

500

800

1.3

30

0.005

$0.1245

More Details

Show More

1-25 of 25

Products per page

Jump to :