CMOS Voltage Reference, High Precision, Low Drift, 2.5 V

Obsolete

Overview

The REF30xx family of voltage references provides accurate voltage regulation with a maximum temperature drift of 50 ppm/°C.

The REF30xx can source or sink up to 10 mA of load current. It is supplied in a space-saving SOT-23 package, and for most applications can forgo the use of an output bypass capacitor.

  • Battery Powered Systems
  • A/D and D/A Converters
  • Precision Regulator Systems
  • Power Supplies
  • Portable Medical Equipment
  • Reference Voltages:
    1.25 V, 2.048 V, 2.5 V, 3.0 V, 3.3 V, 4.096 V
  • High Accuracy: 0.2%
  • Low Quiescent Current: 30 A max
  • High Output Current: 10 mA Sourced or Sunk
  • Maximum 50 ppm/C Temperature Drift over the Specified Range of -40C to +85C
  • SOT-23 3-Lead Package
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to REF3025

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

REF3025TB-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

Fixed

2.5

0.2

0.03

-

6.5

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.