Planar Ultrafast Rectifier, Fast trr type, 20A, 600V, 50ns, TO-220F-2FS

Last Shipments

Overview

RD2006FR is Planar Ultrafast Rectifier, Fast trr type, 20A, 600V, 50ns, TO-220F-2FS for Ultrahigh-Speed Switching Applications.

  • VF=1.75V max (IF=20A)
  • VRRM=600V
  • trr=21ns (typ.)
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to RD2006FR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RD2006FR-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220 FP / TO-220F-2FS

NA

0

TUBE

50

No

Ultrafast

20

50

600

1.75

220

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.