Planar Ultrafast Rectifier, Fast trr type, 5A, 600V, 50ns, TP/TP-FA

Obsolete

Overview

RD0506T is Planar Ultrafast Rectifier, Fast trr type, 5A, 600V, 50ns, TP/TP-FA for Low VF High-Speed Switching Applications.

  • High breakdown voltage (VRRM=600V)
  • Fast reverse recovery time
  • Low noise at the time of reverse recovery
  • Low forward voltage (VF max=1.6V)
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to RD0506T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RD0506T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

Ultrafast

5

50

600

1.6

80

0.05

Price N/A

More Details

RD0506T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

Ultrafast

5

50

600

1.6

80

0.05

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.