Planar Ultrafast Rectifier, Fast trr type, 3A, 600V, 50ns, TP/TP-FA

Favorite

Overview

RD0306T is Planar Ultrafast Rectifier, Fast trr type, 3A, 600V, 50ns, TP/TP-FA for High Switching Applications.

  • High breakdown voltage (VRRM=600V)
  • Fast reverse recovery time
  • Low noise at the time of reverse recovery
  • Low forward voltage (VF max=1.5V)
  • Halogen free compliance
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RD0306T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

Ultrafast

3

50

600

1.5

40

0.01

Price N/A

More Details

RD0306T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

Ultrafast

3

50

600

1.5

40

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :