Reflective Object Sensor

Favorite

Overview

The QRD1113/14 reflective sensor consists of an infrared emitting diode and an NPN silicon photodarlington mounted side by side in a black plastic housing. The on-axis radiation of the emitter and the on-axis response of the detector are both perpendicular to the face of the QRD1113/14. The photodarlington responds to radiation emitted from the diode only when a reflective object or surface is in the field of view of the detector.

  • Medical Electronics/Devices
  • Automation
  • Test and Measurement
  • Building & Home Control
  • Phototransistor output
  • No contact surface sensing
  • Unfocused for sensing diffused surfaces
  • Compact package
  • Daylight filter on sensor
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
Output Circuit

IC(on) (mA)

Focus / Non-Focus

Reference Price

QRD1114

Loading...

Active

CAD Model

Pb

A

H

P

REFLECTIVE RECTANGULAR SENSOR PCB MOUNT

NA

0

BLKBG

100

N

Phototransistor

1

Non-focus

$0.678

More Details

Show More

1-25 of 25

Products per page

Jump to :