NPN Bipolar Transistor

Favorite

Overview

This NPN Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

  • High Current: 2.0 Amp
  • The SOT-223 package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermalconduction, and allows visual inspection of soldered joints. The formedleads absorb thermal stress during soldering, eliminating the possibilityof damage to the die.
  • PNP Complement is PZT751T1
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PZT651T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

235

REEL

1000

N

NPN

General Purpose

0.3

2

60

80

-

-

-

40

-

75

0.8

Price N/A

More Details

PZT651T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

0.3

2

60

80

5

0.95

-

40

-

75

0.8

$0.1687

More Details

SPZT651T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

0.3

2

60

80

5

0.95

-

40

-

75

0.8

$0.3347

More Details

Show More

1-25 of 25

Products per page

Jump to :