PNP General Purpose Amplifier

Favorite

Overview

This device is designed for general purpose amplifier and switching applications at collector currents of 10 µA to 100 mA.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PZT3906

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :