NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

  • PNP Complement is PZT2907AT1
  • The SOT-223 package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die.
  • Available in 12 mm tape and reel Use PZT2222AT1 to order the 7 inch/1000 unit reel. Use PZT2222AT3 to order the 13 inch/4000 unit reel. BASE 1
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PZT2222AT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

235

REEL

1000

N

NPN

General Purpose

1

0.6

40

-

-

-

-

100

300

300

1.5

Price N/A

More Details

PZT2222AT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

1

0.6

40

75

6

2

-

100

300

300

1.5

$0.1236

More Details

PZT2222AT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

235

REEL

4000

N

NPN

General Purpose

1

0.6

40

-

-

-

-

100

300

300

1.5

Price N/A

More Details

PZT2222AT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

NPN

General Purpose

1

0.6

40

75

6

2

-

100

300

300

1.5

$0.1236

More Details

SPZT2222AT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

1

0.6

40

75

6

2

-

100

300

300

1.5

$0.1359

More Details

Show More

1-25 of 25

Products per page

Jump to :