CMOS Image Sensor, 0.5 MP (SVGA), Global Shutter

Favorite

Overview

The PYTHON 500 is a 1/3.6 inch SVGA CMOS image sensor with a pixel array of 800 by 600 pixels.

The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range.

The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates. The sensor has 4 LVDS lanes, facilitating frame rates up to 545 frames per second in Zero ROT mode. Each channel runs at 720 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end.

The PYTHON 500 is packaged in a 48-pin LCC package and is available in monochrome, color, and enhanced NIR versions both with and without protective tape.

  • Image Capture
  • Machine Vision camera
  • Industrial cameras and systems
  • Medical imaging systems
  • Inspection systems (food, bottles, recycling labels)
  • Motion Monitoring
  • Security / Surveillance camera
  • Barcode scanning
  • IP-CDS global shutter technology
  • True HW scalable family concept
  • High configurability
  • Fast adaptability
  • Multiple windowing
  • High Dynamic Range
  • Higher frame rates
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

NOIP1SE0500A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

0.5

545

1/3.6 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

Bayer Color

Price N/A

More Details

NOIP1SN0500A-QTI

Loading...

Active

CAD Model

Pb

A

H

P

LCC-48

3

260

JTRAY

64

Y

CMOS

0.5

545

1/3.6 inch

Pipelined and Triggered Global

4.8 x 4.8

LVDS

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :