650V / 200A Extremefast Diode

Favorite

Overview

  • AEC-Q101 Qualified
  • Maximum Junction Temperature 175°C
  • Extremefast technology with Soft Recovery
  • Low Forward Voltage (VF = 1.35V (Typ) @IF = 200A)
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

PCRKA20065F8

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

Extremefast

-

247

650

1.7

-

0.03

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :