Bipolar Transistor, Low VCE (sat), NPN, 0.7 A, 200 V

Favorite

Overview

PCP1208 is Bipolar Transistor 200V 0.7A Low VCE(sat) NPN Single PCP for LED Back Light

  • VCEO=200V, IC=0.7A
  • High allowable power dissipation
  • Halogen free compliance
  • Low collector-to-emitter saturation voltage VCE(sat)=0.115V(typ.)@IC=0.35A
  • High-speed switching tf=70ns(typ.)@IC=0.3A
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PCP1208-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-2

1

260

REEL

1000

N

NPN

Low VCE(sat)

0.2

0.7

200

220

8

1.2

-

200

560

120

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :