IGBT 650 V, 200 A Field Stop Trench Gen3 (FS3) Bare Die with Solderable/Sinterable Top Metal. Pairing with PCRKA20065F8M1

Favorite

Overview

This 650V Field Stop Trench Gen3 (FS3) IGBT bare die has a die size of 10mm x 10mm. Its emitter pads are covered with Ni/Ag solderable/sinterable top metal, which enables advanced power module assembly technologies for emittering connection, including Ag Sintering and Cu bare soldering, etc.

  • Automotive Traction Modules
  • General Power Modules
  • xEV
  • AEC-Q101 Qualified
  • Maximum Junction Temperature 175°C
  • Positive Temperature Coefficient
  • Very Low Saturation Voltage: VCE(SAT) = 1.53V(Typ.) @ IC = 200A
  • Short Circuit Rated
  • Final Solderable Metal Layer
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

PCGA200T65NF8M1

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

-

650

200

1.53

-

-

-

-

-

-

5

-

-

-

$5.9932

More Details

Show More

1-25 of 25

Products per page

Jump to :