Silicon Carbide (SiC) Schottky Diode – EliteSiC, 50 A, 1200 V, D1, Die

Favorite

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability to silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.

  • PFC
  • Industrial Power
  • Solar
  • EV Charger
  • UPS
  • Welding
  • Max Junction Temperature 175 °C
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • No Reverse Recovery / No Forward Recovery
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
Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

PCFFS50120AF

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

Y

D1

Single

1200

50

1.75

280

200

$10.9548

More Details

Show More

1-25 of 25

Products per page

Jump to :