I/O Port Expander, I2C, 16-bit, Remote Low Voltage w/Interrupt

Last Shipments

Overview

The PCA9655E provides 16 bits of General Purpose parallel Input and Output (GPIO) expansion through the I2C-bus and SMBus. The PCA9655E consists of two 8-bit Configuration (Input or Output selection); Input, Output and Polarity Inversion (active-HIGH) or active-LOW operation) registers. At power on, all IOs default to inputs. Each IO may be configured as either input or output by writing to its corresponding IO configuration bit. The data for each Input or Output is kept in its corresponding Input or Output register. The Polarity Inversion register may be used to invert the Polarity if the read register. All registers can be read by the system master. The PCA9655E provides an open-drain interrupt output which is activated when any input state differs from its corresponding input port register state. The interrupt output is used to indicate to the system master that an input state has changed. The power-on reste sets the registers to their default values and initializes the device state machine. Three hardware pins (AD0, AD1, AD2) are used to configure the I2C-bus slave address of the device. Up to 64 devices are allowed to share the same I2C-bus and SMBus.

  • Input/output Port Expansion for Extended Addressing Capability
  • Keyboards
  • VCC Operating Range: 1.65 V to 5.5 V
  • SDA Sink Capability: 30 mA
  • 5.5 V Tolerant I/Os
  • Polarity Inversion Register
  • Active LOW Interrupt Output
  • Low Standby Current
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Powerup
  • Internal Poweron Reset
  • 64 Programmable Slave Addresses Using Three Address Pins
  • 16 I/O Pins Which Default to 16 Inputs
  • I2C SCL Clock Frequencies Supported:Standard Mode: 100 kHz/Fast Mode: 400 kHz/Fast Mode +: 1 MHz
  • ESD Performance: 2000 V Human Body Model,200 V Machine Model

Tools and Resources

Product services, tools and other useful resources related to PCA9655E

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

I/O

Cascadable

VCC Min (V)

VCC Max (V)

Interrupt Output

I/O Pullups

LED Blink/PWM

IO Min (mA)

Reference Price

PCA9655EDTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

16

8 Slave ID Addresses

1.65

5.5

Yes

Yes

No

25

Price N/A

More Details

PCA9655EDWR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-24

3

260

REEL

1000

No

16

8 Slave ID Addresses

1.65

5.5

Yes

Yes

No

25

$0.7367

More Details

PCA9655EMTTXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

3000

No

16

8 Slave ID Addresses

1.65

5.5

Yes

Yes

No

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.