Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

PACVGA201: ESD Protection Diodes, VGA Port Companion Circuit

Product Description
PACVGA201 provides seven channels of ESD protection for all signal lines commonly found in a VGA port. ESD protection is implemented with current-steering diodes designed to safely handle the high surge currents encountered with IEC-61000-4-2 Level-4 Protection (±8kV contact discharge).
Features
 
  • Seven channels of ESD protection for all VGA port connector pins
  • Meets IEC-61000-4-2 Level-4 ESD requirements (±8kV contact discharge)
  • Very low loading capacitance from ESD
    protection diodes on video lines, 4 pF typical
Applications
  • ESD protection and termination resistors for VGA (video) port interfaces
  • Desktop PCs
  • Notebook computers
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free 
 Halide free 
 Active     ESD Protection Diodes, VGA Port Companion Circuit   VGA   7   Unidirectional   4.5   6   5.5   10   0.75   QSOP-16 
Package Availability
Type
PB free
Standard
QSOP-16 x