IEEE 1284 Parallel Port ESD/EMI/Termination Network

Overview

PACSZ1284 combines EMI filtering, ESD protection, and signal termination in a single QSOP package for parallel port interfaces complying to the IEEE 1284 standard. The PACSZ1284 provides a complete parallel port termination solution. It integrates the equivalent of 60 discrete components, making it ideal for space critical applications.

  • Parallel ports of PCs, printers, peripherals, and set top boxes
  • 17 EMI filters
  • 17 ESD protectors yielding protection to 30 kV contact discharge, per IEC 61000-4-2 specification
  • 17 terminators with choice of resistor values

Tools and Resources

Product services, tools and other useful resources related to PACSZ1284

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

PACSZ1284-02QR

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-28

1

260

REEL

2500

No

-

-

Unidirectional

150

5.5

5

10

1

-

Price N/A

More Details

PACSZ1284-04QR

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-28

1

260

REEL

2500

No

-

-

Unidirectional

150

5.5

5

10

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.